Diodes Incorporated — Analog and discrete power solutions
W QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN1520-10

W QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN1520-10

W QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN1520-10

Back to AP22980

AP22980

6V/6A Low RON Switch with Tri-State Soft-Start

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ AP22980 is a single channel high side power switch with slew rate control, tri-state soft-start and active output discharge path in compact size.

The AP22980 contains an N-channel MOSFET that supports 6A of maximum continuous current and operates over an input range of 0.285V to 5.5V. The wide input voltage range and high current capability enable the device to be used in various systems and applications. The AP22980 has ultra-low ON-resistance of typical 5.1mΩ, which can minimize the voltage drop and power loss.

Low quiescent supply current of typical 60µA makes it ideal for system where standby power consumption is a concern.

The AP22980 offers multiple VOUT slew rates by tri-state logic input of SS pin, which does not require external component.  

The AP22980 has 50Ω on-chip resistor for quick output discharge when switch is disabled to avoid unknown state caused by floating condition to downstream load.

Overtemperature protection circuitry is triggered if the junction temperature exceeds +150°C, thereby protecting the AP22980 and downstream circuit from potential damage.

The AP22980 is available in compact W-QFN1520-10 package.

Feature(s)

  • Integrated Single Channel Load Switch
  • 285V to VBIAS (up to 5.5V) Input Voltage Range
  • 2V to 5.5V VBIAS Voltage Range
  • Low RON of Typ. 5.1mΩ (VBIAS = 5V)
  • 6A Maximum Continuous Current
  • Low Quiescent Current of Typ. 60µA.
  • Tri-State Slew Rate Control at VIN = 3.3V
    • 15mV/µs (VSS = Floating)
    • 2mV/µs (VSS = HIGH)
    • 1mV/µs (VSS = LOW)
  • Quick Output Discharge (QOD)
  • Low Voltage Logic Enable
    • 2V/1.8V/2.5V/3.3V Logic Compatible
  • Active HIGH Operation
  • Thermal Shutdown
  • ESD Protection: 2kV of HBM and 1kV of CDM
  • Smaller Form Factor Package W-QFN1520-10
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1&2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Solid state drives (SSD)
  • Laptops, desktops
  • Tablet PCs
  • Servers

Specifications & Technical Documents

Product Parameters

Type

Load Switch

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Quiescent Current Typ (μA)

60

Maximum Continuous Output Current (A)

6

(MAX) Maximum Current Limit Fixed (A)

Not Limited

Channels

1

Enable Logic

Active High

Minimum Operating Voltage (V)

2.2

Maximum Operating Voltage (V)

5.5

RDS(ON) (VIN = 5V) Typ (mΩ)

5.1

Reverse Current Block

No

Minimum Power Supply Voltage (V)

2.2

Maximum Power Supply Voltage (V)

5.5

Output Discharge

Yes

(TYP) Output Rise Time mS

Adjustable

OCP Output Latch Off

No

OCP Flag

No

Power Good

No

Overtemperature Protection

Yes

UL Certificate

No

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.